Downloading...
 
product-image
 

Schottky Barrier Diode - RBR10T30ANZ

RBR10T30ANZ is Low VF Schottkey Barrier Diode for Switching power supply.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBR10T30ANZC9 Active TO-220FN(3PIN) 1000 1000 Tube Yes
 
Specifications:
Grade Standard
Package Code ITO-220AB
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Number of terminal 3
VRM[V] 30
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 30.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.55
IF @ Forward Voltage [A] 15.0
Reverse Current IR(Max.)[mA] 0.3
VR @ Reverse Current[V] 30
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Cathode common dual type
    • High reliability
    • Low VF
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RBR10T60AHZ Automotive Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RBR10T60ANZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RBR10BM60A Schottky Barrier Diode TO-252   inquiry
RBR10BM60AFH Automotive Schottky Barrier Diode (AEC-Q101 Qualified) TO-252   inquiry
RBR10NS40A Schottky Barrier Diode TO-263S(D2PAK)   inquiry
RBR10NS60A Schottky Barrier Diode TO-263S(D2PAK)   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes