Downloading...
Automotive Schottky Barrier Diode (AEC-Q101 Qualified) - RBQ30NS45BFHRBQ30NS45BFH is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | TO-263S(D2PAK) |
Package(JEITA) | SC-83 |
Package Size[mm] | 10.1x13.1(t=4.5) |
Mounting Style | Surface mount |
Number of terminal | 3 |
VRM[V] | 45 |
Reverse Voltage VR[V] | 45 |
Average Rectified Forward Current IO[A] | 30.0 |
IFSM[A] | 100.0 |
Forward Voltage VF(Max.)[V] | 0.59 |
IF @ Forward Voltage [A] | 30.0 |
Reverse Current IR(Max.)[mA] | 0.7 |
VR @ Reverse Current[V] | 45 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RBQ30NS45B | Schottky Barrier Diode | TO-263S(D2PAK) | Buy Sample | |
RBQ30TB45BHZ | Automotive Schottky Barrier Diode (AEC-Q101 Qualified) | TO-220FN(2PIN) | inquiry | |
RBQ30TB45BNZ | Schottky Barrier Diode | TO-220FN(2PIN) | Buy Sample | |
RBQ30T45ANZ | Schottky Barrier Diode | TO-220FN(3PIN) | Buy Sample | |
RBQ30T45AHZ | Schottky Barrier Diode (AEC-Q101 Qualified) | TO-220FN(3PIN) | Buy Sample | |
RBQ30T65ANZ | Schottky Barrier Diode | TO-220FN(3PIN) | Buy Sample |
New Products: