Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RBQ20T45AHZ

RBQ20T45AHZ is low IR and high reliability Automotive schottky barrier diode for general rectification.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBQ20T45AHZC9 Active TO-220FN(3PIN) 1000 1000 Tube Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code ITO-220AB
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Number of terminal 3
VRM[V] 45
Reverse Voltage VR[V] 45
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.65
IF @ Forward Voltage [A] 10.0
Reverse Current IR(Max.)[mA] 0.3
VR @ Reverse Current[V] 45
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Features:
  • ・Cathode common type.(TO-220)
    ・Low IR type, highly reliable.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RBQ20T45ANZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RBQ20T65ANZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RBQ20T65AHZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RBQ20BM45AFH Schottky Barrier Diode (AEC-Q101 Qualified) TO-252   inquiry
RBQ20BM65AFH Schottky Barrier Diode (AEC-Q101 Qualified) TO-252   inquiry
RBQ20BM45A Schottky Barrier Diode TO-252   Buy Sample
New Products:
 
 
Technical Data
Part Explanation

For Diodes