Downloading...
 
product-image
 

High Efficiency , High Reliability Type Schottky Barrier Diode (AEC-Q101 Qualified) - RBQ20NS45AFH

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBQ20NS45AFHTL Active TO-263S(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 45
Reverse Voltage VR[V] 45
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.65
IF @ Forward Voltage [A] 10.0
Reverse Current IR(Max.)[mA] 0.3
VR @ Reverse Current[V] 45
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Features:
  • ・Cathode common type.
    ・Low IR type, highly reliable.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RBQ20T45ANZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RBQ20T45AHZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RBQ20T65ANZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RBQ20T65AHZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RBQ20BM45AFH Schottky Barrier Diode (AEC-Q101 Qualified) TO-252   inquiry
RBQ20BM65AFH Schottky Barrier Diode (AEC-Q101 Qualified) TO-252   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes