Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RBQ20BM45AFH

RBQ20BM45AFHis the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBQ20BM45AFHTL Active TO-252 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TO-252(DPAK)
Package(JEITA) SC-63
Package Size[mm] 6.6x10.0(t=2.2)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 45
Reverse Voltage VR[V] 45
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.59
IF @ Forward Voltage [A] 10.0
Reverse Current IR(Max.)[mA] 0.45
VR @ Reverse Current[V] 45
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Features:
    • Power mold type(TO-252)
    • Cathode common dual type
    • High reliability
    • Low IR
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RBQ20T45ANZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RBQ20T45AHZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RBQ20T65ANZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RBQ20T65AHZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RBQ20BM65AFH Schottky Barrier Diode (AEC-Q101 Qualified) TO-252   inquiry
RBQ20BM45A Schottky Barrier Diode TO-252   Buy Sample
New Products:
 
 
Technical Data
Part Explanation

For Diodes