Downloading...

Schottky Barrier Diode - RBQ15BM65A (New)

RBQ15BM65A is Schottky Barrier Diode for general rectification.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBQ15BM65ATL Active TO-252 2500 2500 Taping Yes
 
Specifications:
Number of terminal 3
VRM[V] 45
Reverse Voltage VR[V] 45
Average Rectified Forward Current IO[A] 15.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.63
IF @ Forward Voltage [A] 7.5
Reverse Current IR(Max.)[mA] 0.14
VR @ Reverse Current[V] 45
Package Size[mm] 6.6x10.0(t=2.2)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code TO-252(DPAK)
Package(JEITA) SC-63
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes