RBE2EA20A
High Efficiency Type, 20V, 2A, SOT-25T, Schottky Barrier Diode
RBE2EA20A
RBE2EA20A
High Efficiency Type, 20V, 2A, SOT-25T, Schottky Barrier Diode
ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Dual Line
Package Code
SOT-25T
Mounting Style
Surface mount
Number of terminal
5
VRM[V]
30
Reverse Voltage VR[V]
20
Average Rectified Forward Current IO[A]
2
IFSM[A]
5
Forward Voltage VF(Max.)[V]
0.39
IF @ Forward Voltage [A]
1
Reverse Current IR(Max.)[mA]
0.7
VR @ Reverse Current[V]
20
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
125
Package Size [mm]
2.9x2.8 (t=0.95)
Features:
・Small mold type.(TUMD5)。・Hightly reliable.