Downloading...

Automotive Schottky Barrier Diode (corresponds to AEC-Q101) - RB717UMFH (New)

RB717UMFH is the high reliability Automotive Schottky Barrier Diode, suitable for High Speed switching.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB717UMFHTL Active UMD3F 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 3
VRM[V] 45
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 0.03
IFSM[A] 0.2
Forward Voltage VF(Max.)[V] 0.37
IF @ Forward Voltage [A] 0.0010
Reverse Current IR(Max.)[mA] 0.0010
VR @ Reverse Current[V] 30
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 125
Package Code SOT-323FL
Package(JEITA) SC-85
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes