Downloading...
Schottky Barrier Diode - RB715ZFHAutomotive Schottky Barrier Diodes
| ||||
Specifications:
Grade | Automotive |
Package Code | SOT-723 |
Package(JEITA) | SC-105AA |
Package Size[mm] | 1.2x1.2(t=0.5) |
Mounting Style | Surface mount |
Number of terminal | 3 |
VRM[V] | 40 |
Reverse Voltage VR[V] | 40 |
Average Rectified Forward Current IO[A] | 0.03 |
IFSM[A] | 0.2 |
Forward Voltage VF(Max.)[V] | 0.37 |
IF @ Forward Voltage [A] | 0.0010 |
Reverse Current IR(Max.)[mA] | 0.0010 |
VR @ Reverse Current[V] | 10 |
Storage Temperature (Min.)[°C] | -40 |
Storage Temperature (Max.)[°C] | 125 |
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RBR1VWM30ATF | Schottky Barrier Diode (AEC-Q101 Qualified) | PMDE | inquiry | |
RBR1VWM40ATF | Schottky Barrier Diode (AEC-Q101 Qualified) | PMDE | inquiry | |
RBR1VWM60ATF | Schottky Barrier Diode (AEC-Q101 Qualified) | PMDE | inquiry | |
RBR2VWM30ATF | Schottky Barrier Diode (AEC-Q101 Qualified) | PMDE | inquiry | |
RBR2VWM40ATF | Schottky Barrier Diode (AEC-Q101 Qualified) | PMDE | inquiry | |
RBR2VWM60ATF | Schottky Barrier Diode (AEC-Q101 Qualified) | PMDE | inquiry |
New Products:
Technical Data
Condition Of Soldering
For Surface Mount Type
Operation Notes
For Surface Mount Type
Quality and Reliability
For Diodes
Part Explanation
For Diodes