Downloading...
Schottky Barrier Diode (AEC-Q101 Qualified) - RB706WM-40FHRB706WM-40FH is the high reliability Automotive Schottky Barrier Diode, suitable for high speed switching.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | SOT-416FL |
Package(JEITA) | SC-89 |
Package Size[mm] | 1.6x1.6(t=0.7) |
Mounting Style | Surface mount |
Number of terminal | 2 |
VRM[V] | 45 |
Reverse Voltage VR[V] | 40 |
Average Rectified Forward Current IO[A] | 0.03 |
IFSM[A] | 0.2 |
Forward Voltage VF(Max.)[V] | 0.37 |
IF @ Forward Voltage [A] | 0.0010 |
Reverse Current IR(Max.)[mA] | 5.0E-4 |
VR @ Reverse Current[V] | 30 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 125 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RB706UM-40FH | Automotive Schottky Barrier Diode (AEC-Q101 Qualified) | UMD3F | inquiry | |
RB706UM-40 | Schottky Barrier Diode | UMD3F | Buy Sample | |
RB706WM-40 | Schottky Barrier Diode | EMD3F | Buy Sample | |
RB706W-40FH | Schottky Barrier Diode (AEC-Q101 Qualified) | EMD3 | Buy Sample | |
RB706F-40FH | Schottky Barrier Diode (AEC-Q101 Qualified) | UMD3 | Buy Sample | |
RB706D-40FH | Schottky Barrier Diode (AEC-Q101 Qualified) | SMD3 | Buy Sample |
New Products: