RB578VYM100FH
100V, 0.7A, SOD-323HE, Schottky Barrier Diode for Automotive

RB578VYM100FHis the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

Product Detail

 
Part Number | RB578VYM100FHTR
Status | Recommended
Package | TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

0.7

IFSM[A]

5

Forward Voltage VF(Max.)[V]

0.85

IF @ Forward Voltage [A]

0.7

Reverse Current IR(Max.)[mA]

0.0002

VR @ Reverse Current[V]

100

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.4x2.5 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type (TUMD2M)
  • High reliability
  • Super low IR
X

Most Viewed