Last Time Buy RB561SS-40
Schottky Barrier Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RB561SS-40

Part Number
RB561SS-40
RB561SS-40
RB561VM-40
RB561VM-40
Ordering Part Number RB561SS-40T2R RB561VM-40TE-17
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package KMD2 UMD2
Unit Quantity 8000 3000
Minimum Packing Quantity 8000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code DFN1608-2 SOD-323FL
JEITA Package - SC-90A
Package Size [mm] 0.8x1.6 (t=0.63) 1.25x2.5 (t=0.9)
Configuration Single Single
Number of terminal 2 2
VRM [V] 40 40
Reverse Voltage VR [V] 40 40
Average Rectified Forward Current IO [A] 0.5 0.5
IFSM [A] 5.0 2.0
Forward Voltage VF (Max.)[V] 0.43 0.43
IF @ Forward Voltage [A] 0.2 0.2
Reverse Current IR (Max.)[mA] 0.08 0.08
VR @ Reverse Current[V] 10 10
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 125 125
Mounting Style Surface mount Surface mount
X

Most Viewed