RB552EA
30V, 500mA, SOT-25T, Schottky Barrier Diode

RB552EA is a schottky barrier diode with low VF for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB552EATR
Status | Active
Package | TSMD5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Dual Line

Package Code

SOT-25T

Mounting Style

Surface mount

Number of terminal

5

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.5

IFSM[A]

7

Forward Voltage VF(Max.)[V]

0.59

IF @ Forward Voltage [A]

0.5

Reverse Current IR(Max.)[mA]

0.008

VR @ Reverse Current[V]

15

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=0.95)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low VF
X

Most Viewed