RB550EAFH
30V, 0.7A, SOT-25T, Schottky Barrier Diode for Automotive
RB550EAFH
RB550EAFH
30V, 0.7A, SOT-25T, Schottky Barrier Diode for Automotive
ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.
Product Detail
Specifications:
Configuration
Dual Line
Package Code
SOT-25T
Mounting Style
Surface mount
Number of terminal
5
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
0.7
IFSM[A]
12
Forward Voltage VF(Max.)[V]
0.49
IF @ Forward Voltage [A]
0.7
Reverse Current IR(Max.)[mA]
0.05
VR @ Reverse Current[V]
30
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=0.95)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Small mold type.(TSMD5)・Low VF, low VR type, and highly reliable.