Downloading...
 
product-image
 

Schottky Barrier Diode - RB548WM (New)

RB548WM is Schottky Barrier Diode for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB548WMTL Active EMD3F 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-416FL
Package(JEITA) SC-89
Package Size[mm] 1.6x1.6(t=0.7)
Mounting Style Surface mount
Number of terminal 3
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 0.1
IFSM[A] 0.5
Forward Voltage VF(Max.)[V] 0.45
IF @ Forward Voltage [A] 0.01
Reverse Current IR(Max.)[mA] 5.0E-4
VR @ Reverse Current[V] 10
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
 
 
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes