RB541XN
30V, 100mA, SOT-363, Schottky Barrier Diode

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB541XNTR
Status | Active
Package | UMD6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Triple Line

Package Code

SOT-363

Package(JEITA)

SC-88

Mounting Style

Surface mount

Number of terminal

6

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

0.5

Forward Voltage VF(Max.)[V]

0.35

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current[V]

10

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

・Small, power mold type.
・Low VF type, highly reliable.
X

Most Viewed