RB530CM-40
40V, 100mA, SOD-923, Schottky Barrier Diode
RB530CM-40
RB530CM-40
40V, 100mA, SOD-923, Schottky Barrier Diode
RB530CM-40 is Low VF Schottky Barrier Diode for general rectification.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RB530CM-40T2R
Status |
Recommended
Package |
VMN2M
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-923
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
0.1
IFSM[A]
0.5
Forward Voltage VF(Max.)[V]
0.48
IF @ Forward Voltage [A]
0.1
Reverse Current IR(Max.)[mA]
0.0004
VR @ Reverse Current[V]
10
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.6x1 (t=0.4)
Features:
- Ultra small mold type (VMN2M)
- High reliability
- Low VF