Downloading...
 
product-image
 

Schottky Barrier Diode (corresponds to AEC-Q101) - RB511SM-40FH

RB511SM-40FH is super low VF high reliability Schottky Barrier Diode, suitable for general rectification.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB511SM-40FHT2R Active EMD2 8000 8000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 40
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 0.1
IFSM[A] 0.5
Forward Voltage VF(Max.)[V] 0.41
IF @ Forward Voltage [A] 0.01
Reverse Current IR(Max.)[mA] 0.0040
VR @ Reverse Current[V] 10
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 125
Package Code SOD-523
Package(JEITA) SC-79
Features:
    • Ultra Small mold type (EMD2)
    • High reliability
    • Super low VF
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes