Downloading...

Schottky Barrier Diode (corresponds to AEC-Q101) - RB500VM-40FH

RB500VM-40FH is low VF high reliability Schottky Barrier Diode, suitable for small current rectification.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB500VM-40FHTE-17 Active UMD2 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-323FL
Package(JEITA) SC-90A
Package Size[mm] 2.5x1.25(t=0.7)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 45
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 0.1
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.45
IF @ Forward Voltage [A] 0.01
Reverse Current IR(Max.)[mA] 0.0010
VR @ Reverse Current[V] 10
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 125
Features:
    • Small mold type (UMD2)
    • High reliability
    • Low VF
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes