Last Time Buy RB480Y-90
Schottky Barrier Diode

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RB480Y-90T2R
Status | Last Time Buy
Package | EMD4
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Dual Line

Package Code

SOT-543

Package(JEITA)

SC-107A

Mounting Style

Surface mount

Number of terminal

4

VRM[V]

90

Reverse Voltage VR[V]

90

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.69

IF @ Forward Voltage [A]

0.1

Reverse Current IR(Max.)[mA]

0.005

VR @ Reverse Current[V]

90

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

1.6x1.6 (t=0.55)

Find Similar

Features:

・Ultra-small mold type.
・Low VF type, highly reliable.
X

Most Viewed