RB411D
20V, 500mA, SOT-346, Schottky Barrier Diode
RB411D
RB411D
20V, 500mA, SOT-346, Schottky Barrier Diode
ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.
New alternative products may be available.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOT-346
Package(JEITA)
SC-59
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
40
Reverse Voltage VR[V]
20
Average Rectified Forward Current IO[A]
0.5
IFSM[A]
3
Forward Voltage VF(Max.)[V]
0.5
IF @ Forward Voltage [A]
0.5
Reverse Current IR(Max.)[mA]
0.03
VR @ Reverse Current[V]
10
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
125
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
・Small mold type.・Low IR type, highly reliable.