Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RB298T100HZ

RB298T100HZ is super low IR and high reliability Automotive schottky barrier diode for switching power supply.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB298T100HZC9 Active TO-220FN(3PIN) 1000 1000 Tube Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code ITO-220AB
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Number of terminal 3
VRM[V] 110
Reverse Voltage VR[V] 100
Average Rectified Forward Current IO[A] 30.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.87
IF @ Forward Voltage [A] 15.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current[V] 100
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Cathode common dual type
    • High reliability
    • Super low IR
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB298T100NZ Schottky Barrier Diode TO-220FN(3PIN)   inquiry
RB298NS100 Schottky Barrier Diode TO-263S(D2PAK)   inquiry
RB298NS100FH Schottky Barrier Diode (AEC-Q101 Qualified) TO-263S(D2PAK)   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes