Downloading...
 
product-image
 

Schottky Barrier Diode - RB238T100NZ

RB238T100NZ is super low IR schottky barrier diode for switching power supply.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB238T100NZC9 Active TO-220FN(3PIN) 1000 1000 Tube Yes
 
Specifications:
Grade Standard
Package Code ITO-220AB
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Number of terminal 3
VRM[V] 110
Reverse Voltage VR[V] 100
Average Rectified Forward Current IO[A] 40.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.86
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.02
VR @ Reverse Current[V] 100
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Cathode common type
    • High reliability
    • Super low IR
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB238T100HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RB238T150NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB238T150HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RB238T-30NZ Schottky Barrier Diode TO-220FN(3PIN)   inquiry
RB238T-30HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RB238T-40NZ Schottky Barrier Diode TO-220FN(3PIN)   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes