Downloading...
 
product-image
 

Schottky Barrier Diode - RB238NS150

RB238NS150 is Standard Schottky Barrier Diode for switching power supply.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB238NS150TL Active TO-263S(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Mounting Style Surface mount
Number of terminal 3
VRM[V] 150
Reverse Voltage VR[V] 150
Average Rectified Forward Current IO[A] 40.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.92
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.03
VR @ Reverse Current[V] 150
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB238T100NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB238T100HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RB238T150NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB238T150HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RB238T-30NZ Schottky Barrier Diode TO-220FN(3PIN)   inquiry
RB238T-30HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
New Products:
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes