RB238NS-40FH
Super Low IR, 40V, 40A, TO-263S (D2PAK), Schottky Barrier Diode for Automotive

RB238NS-40FH is the high reliability Automotive Schottky Barrier Diode, suitable for switching power supply.

Product Detail

 
Part Number | RB238NS-40FHTL
Status | Active
Package | TO-263S (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-263S (D2PAK)

Package(JEITA)

SC-83

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

45

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

40

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.8

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.012

VR @ Reverse Current[V]

40

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x9 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Cathode common dual type
  • High reliability
  • Super low IR

Similar Products

 

Different Grade

RB238NS-40   Grade| Standard StatusActive
X

Most Viewed