Downloading...
 
product-image
 

Schottky Barrier Diode - RB225T-40NZ

RB225T-40NZ is low IR schottky barrier diode for switching power supply.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB225T-40NZC9 Active TO-220FN(3PIN) 1000 1000 Tube Yes
 
Specifications:
Grade Standard
Package Code ITO-220AB
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Number of terminal 3
VRM[V] 40
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 30.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.63
IF @ Forward Voltage [A] 15.0
Reverse Current IR(Max.)[mA] 0.5
VR @ Reverse Current[V] 40
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Features:
  • ・Cathode common type.(TO-220)
    ・Low VF type, highly reliable.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB225T-40HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RB225T-60NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB225T-60HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RB225NS-40FH Schottky Barrier Diode (AEC-Q101 Qualified) TO-263S(D2PAK)   Buy Sample
RB225NS-40 Schottky Barrier Diode TO-263S(D2PAK)   Buy Sample
New Products:
 
 
Technical Data
Part Explanation

For Diodes