Downloading...
Schottky Barrier Diode - RB225NS-40ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | TO-263S(D2PAK) |
Package(JEITA) | SC-83 |
Package Size[mm] | 10.1x13.1(t=4.5) |
Mounting Style | Surface mount |
Number of terminal | 3 |
VRM[V] | 40 |
Reverse Voltage VR[V] | 40 |
Average Rectified Forward Current IO[A] | 30.0 |
IFSM[A] | 100.0 |
Forward Voltage VF(Max.)[V] | 0.63 |
IF @ Forward Voltage [A] | 15.0 |
Reverse Current IR(Max.)[mA] | 5.0E-4 |
VR @ Reverse Current[V] | 40 |
Storage Temperature (Min.)[°C] | -40 |
Storage Temperature (Max.)[°C] | 150 |
Applications:
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RB225T-40NZ | Schottky Barrier Diode | TO-220FN(3PIN) | Buy Sample | |
RB225T-40HZ | Schottky Barrier Diode (AEC-Q101 Qualified) | TO-220FN(3PIN) | inquiry | |
RB225T-60NZ | Schottky Barrier Diode | TO-220FN(3PIN) | Buy Sample | |
RB225T-60HZ | Schottky Barrier Diode (AEC-Q101 Qualified) | TO-220FN(3PIN) | inquiry | |
RB225NS-40FH | Schottky Barrier Diode (AEC-Q101 Qualified) | TO-263S(D2PAK) | Buy Sample |
New Products: