RB205T-90NZ
90V, 15A, ITO-220AB, Schottky Barrier Diode
RB205T-90NZ
RB205T-90NZ
90V, 15A, ITO-220AB, Schottky Barrier Diode
RB205T-90NZ is low IR schottky barrier diode for switching power supply.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
C-Common
Package Code
ITO-220AB
Mounting Style
Leaded type
Number of terminal
3
VRM[V]
90
Reverse Voltage VR[V]
90
Average Rectified Forward Current IO[A]
15
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.78
IF @ Forward Voltage [A]
7.5
Reverse Current IR(Max.)[mA]
0.3
VR @ Reverse Current[V]
90
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.9)
Features:
・Cathode common type.・Low IR type, highly reliable.