Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RB205T-90HZ

RB205T-90HZ is low IR and high reliability Automotive schottky barrier diode for switching power supply.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB205T-90HZC9 Active TO-220FN(3PIN) 1000 1000 Tube Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code ITO-220AB
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Number of terminal 3
VRM[V] 90
Reverse Voltage VR[V] 90
Average Rectified Forward Current IO[A] 15.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.78
IF @ Forward Voltage [A] 7.5
Reverse Current IR(Max.)[mA] 0.3
VR @ Reverse Current[V] 90
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Features:
  • ・Cathode common type.
    ・Low IR type, highly reliable.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB205T-40NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB205T-40HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RB205T-60NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB205T-60HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RB205T-90NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
New Products:
 
 
Technical Data
Part Explanation

For Diodes