Downloading...
 
product-image
 

Schottky Barrier Diode - RB168L-30

RB168L-30 is Super low IR Schottkey Barrier Diode for General rectification.

Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB168L-30TE25 Active PMDS 1500 1500 Taping Yes
 
Specifications:
Grade Standard
Package Code DO-214AC(SMA)
Package Size[mm] 5.0x2.6(t=2.0)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 30
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 30.0
Forward Voltage VF(Max.)[V] 0.69
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 6.0E-4
VR @ Reverse Current[V] 30
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Small power mold type (PMDS)
    • High reliability
    • Super low IR
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes