Downloading...
Schottky Barrier Diode (AEC-Q101 Qualified) - RB162MM-40TFRB162MM-40TF is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.
| ||||
Specifications:
Grade | Automotive |
Package Code | SOD-123FL |
Package(JEITA) | SC-109B |
Package Size[mm] | 3.5x1.6(t=0.8) |
Mounting Style | Surface mount |
Number of terminal | 2 |
VRM[V] | 40 |
Reverse Voltage VR[V] | 40 |
Average Rectified Forward Current IO[A] | 1.0 |
IFSM[A] | 30.0 |
Forward Voltage VF(Max.)[V] | 0.55 |
IF @ Forward Voltage [A] | 1.0 |
Reverse Current IR(Max.)[mA] | 0.1 |
VR @ Reverse Current[V] | 40 |
Storage Temperature (Min.)[°C] | -40 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RB162LAM-40 | Schottky Barrier Diode | PMDTM | Buy Sample | |
RB162LAM-60 | Schottky Barrier Diode | PMDTM | Buy Sample | |
RB162LAM-40TF | Automotive Schottky Barrier Diode (AEC-Q101 Qualified) | PMDTM | inquiry | |
RB162LAM-60TF | Automotive Schottky Barrier Diode (AEC-Q101 Qualified) | PMDTM | inquiry | |
RB162VAM-20 | Schottky Barrier Diode | TUMD2M | Buy Sample | |
RB162MM-30TF | Schottky Barrier Diode (AEC-Q101 Qualified) | PMDU | inquiry |
New Products: