Downloading...
 
product-image
 

Schottky Barrier Diode - RB160VAM-40

RB160VAM-40 is low VF high reliability Schottky Barrier Diode, suitable for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB160VAM-40TR Active TUMD2M 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-323HE
Package(JEITA) SC-108B
Package Size[mm] 2.5x1.4(t=0.6)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 40
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 10.0
Forward Voltage VF(Max.)[V] 0.55
IF @ Forward Voltage [A] 0.7
Reverse Current IR(Max.)[mA] 0.05
VR @ Reverse Current[V] 40
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Features:
    • Small power mold type (TUMD2M)
    • High reliability
    • Low VF
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes