Downloading...
Schottky Barrier Diode - RB095T-40NZRB095T-40NZ is low IR schottky barrier diode for switching power supply.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | ITO-220AB |
Package Size[mm] | 10.0x15.0(t=4.5) |
Mounting Style | Leaded type |
Number of terminal | 3 |
VRM[V] | 45 |
Reverse Voltage VR[V] | 40 |
Average Rectified Forward Current IO[A] | 6.0 |
IFSM[A] | 100.0 |
Forward Voltage VF(Max.)[V] | 0.55 |
IF @ Forward Voltage [A] | 3.0 |
Reverse Current IR(Max.)[mA] | 0.1 |
VR @ Reverse Current[V] | 40 |
Storage Temperature (Min.)[°C] | -40 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RB095T-40HZ | Schottky Barrier Diode (AEC-Q101 Qualified) | TO-220FN(3PIN) | Buy Sample | |
RB095T-60NZ | Schottky Barrier Diode | TO-220FN(3PIN) | Buy Sample | |
RB095T-60HZ | Schottky Barrier Diode (AEC-Q101 Qualified) | TO-220FN(3PIN) | Buy Sample | |
RB095T-90NZ | Schottky Barrier Diode | TO-220FN(3PIN) | Buy Sample | |
RB095T-90HZ | Schottky Barrier Diode (AEC-Q101 Qualified) | TO-220FN(3PIN) | Buy Sample | |
RB095BM-30FH | Schottky Barrier Diode | TO-252 | inquiry |
New Products: