Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RB088NS150FH

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB088NS150FHTL Active TO-263S(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Mounting Style Surface mount
VRM[V] 150
Reverse Voltage VR[V] 150
Average Rectified Forward Current IO[A] 10.0
IFSM[A] 50.0
Forward Voltage VF(Max.)[V] 0.88
IF @ Forward Voltage [A] 5.0
Reverse Current IR(Max.)[mA] 0.015
VR @ Reverse Current[V] 150
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Features:
  • ・ Cathode common dual type
    ・ Low IR
    ・ High reliability
    ・ AEC-Q101 qualified
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB088T100NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB088T100HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RB088T150NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB088T150HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RB088T-30NZ Schottky Barrier Diode TO-220FN(3PIN)   inquiry
RB088T-30HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes