RB088BM150FH
Super Low IR, 150V, 10A, TO-252 (DPAK), Schottky Barrier Diode for Automotive

RB088BM150FH is super low IR high reliability Schottky Barrier Diode, suitable for switching power supply.

Product Detail

 
Part Number | RB088BM150FHTL
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-252 (DPAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

150

Reverse Voltage VR[V]

150

Average Rectified Forward Current IO[A]

10

IFSM[A]

50

Forward Voltage VF(Max.)[V]

0.88

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.015

VR @ Reverse Current[V]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Power mold type (TO-252)
  • Cathode common dual type
  • High reliability
  • Super low IR
X

Most Viewed