Downloading...
 
product-image
 

Schottky Barrier Diode - RB088BM150

RB088BM150 is power mold type Schottky Barrier Diode.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB088BM150TL Active TO-252 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-252(DPAK)
Package(JEITA) SC-63
Package Size[mm] 6.6x10.0(t=2.2)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 150
Reverse Voltage VR[V] 150
Average Rectified Forward Current IO[A] 10.0
IFSM[A] 50.0
Forward Voltage VF(Max.)[V] 0.88
IF @ Forward Voltage [A] 5.0
Reverse Current IR(Max.)[mA] 0.015
VR @ Reverse Current[V] 150
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Power Mold Type (TO-252)
    • Cathode common dual type
    • High reliability
    • Super low VF
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB088T100NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB088T100HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RB088T150NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB088T150HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RB088T-30NZ Schottky Barrier Diode TO-220FN(3PIN)   inquiry
RB088T-30HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes