Downloading...
 
product-image
 

Schottky Barrier Diode - RB085T-60NZ

RB085T-60NZ is low IR schottky barrier diode for switching power supply.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB085T-60NZC9 Active TO-220FN(3PIN) 1000 1000 Tube Yes
 
Specifications:
Grade Standard
Package Code ITO-220AB
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Number of terminal 3
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 10.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.58
IF @ Forward Voltage [A] 5.0
Reverse Current IR(Max.)[mA] 0.3
VR @ Reverse Current[V] 60
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Features:
  • ・Cathode common type.
    ・Low IR type, highly reliable.
 
 
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes