Not Recommended for New Designs RB081L-20
Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RB081L-20

Part Number
RB081L-20
RB081L-20
RSX501LAM20
RSX501LAM20
Ordering Part Number RB081L-20TE25 RSX501LAM20TR
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package PMDS PMDTM
Unit Quantity 1500 3000
Minimum Packing Quantity 1500 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code DO-214AC (SMA) SOD-128
Package Size [mm] 2.6x5 (t=2.2) 2.5x4.7 (t=1.05)
Configuration - Single
Number of terminal 2 2
VRM [V] 25 25
Reverse Voltage VR [V] 20 20
Average Rectified Forward Current IO [A] 5.0 5.0
IFSM [A] 70.0 100.0
Forward Voltage VF (Max.)[V] 0.45 0.39
IF @ Forward Voltage [A] 5.0 3.0
Reverse Current IR (Max.)[mA] 0.7 0.5
VR @ Reverse Current[V] 20 20
Storage Temperature (Min.)[°C] -40 -55
Storage Temperature (Max.)[°C] 125 125
Mounting Style Surface mount Surface mount
X

Most Viewed