RB080LAM-30
30V, 5A, SOD-128, Schottky Barrier Diode
RB080LAM-30
RB080LAM-30
30V, 5A, SOD-128, Schottky Barrier Diode
RB080LAM-30 is a schottky barrier diode with low VF, suitable for general rectification.
New alternative products may be available.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
5
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.51
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.15
VR @ Reverse Current[V]
30
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Features:
- Small power mold type (PMDTM)
- High reliability
- Low VF