RB061QS-20
RASMID™ Series, 20V, 2A, SOD-882 (DSN1006-2), Schottky Barrier Diode

RB061QS-20 is 1006-size Schottky Barrier Diode ideal for high density applications such as smartphones and other portable devices.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB061QS-20T18R
Status | Recommended
Package | SMD1006
Unit Quantity | 18000
Minimum Package Quantity | 18000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-882 (DSN1006-2)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

20

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

2

IFSM[A]

15

Forward Voltage VF(Max.)[V]

0.47

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.2

VR @ Reverse Current[V]

10

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.6x1 (t=0.23)

Find Similar

Features:

  • Small silicon package (SMD1006)
  • High Accuracy Manufacturing
  • Dimension tolerance ±10um
  • Low VF

Reference Design / Application Evaluation Kit

 
X

Most Viewed