Downloading...
Schottky Barrier Diode - RB058LAM150RB058LAM150 is Schottky Barrier Diode for general rectification.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOD-128 |
Package Size[mm] | 4.7x2.5(t=0.95) |
Mounting Style | Surface mount |
Number of terminal | 2 |
VRM[V] | 150 |
Reverse Voltage VR[V] | 150 |
Average Rectified Forward Current IO[A] | 3.0 |
IFSM[A] | 80.0 |
Forward Voltage VF(Max.)[V] | 0.84 |
IF @ Forward Voltage [A] | 3.0 |
Reverse Current IR(Max.)[mA] | 0.0050 |
VR @ Reverse Current[V] | 100 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RB058LAM150TF | Automotive Schottky Barrier Diode (AEC-Q101 Qualified) | PMDTM | inquiry | |
RB058LAM100 | Schottky Barrier Diode | PMDTM | Buy Sample | |
RB058LAM100TF | Automotive Schottky Barrier Diode (AEC-Q101 Qualified) | PMDTM | inquiry | |
RB058LAM-30 | Schottky Barrier Diode | PMDTM | Buy Sample | |
RB058LAM-30TF | Automotive Schottky Barrier Diode (AEC-Q101 Qualified) | PMDTM | inquiry | |
RB058LAM-40 | Schottky Barrier Diode | PMDTM | Buy Sample |
New Products: