Downloading...
Nch 600V 76A Power MOSFET - R6076MNZ1R6076MNZ1 is fast trr power MOSFET, suitable for switching power supply.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | TO-247 |
Package Size[mm] | 21.07x15.94(t=5.02) |
Applications | Motor, Inverter |
Number of terminal | 3 |
Polarity | Nch |
Drain-Source Voltage VDSS[V] | 600 |
Drain Current ID[A] | 76.0 |
RDS(on)[Ω] VGS=10V (Typ.) | 0.04 |
RDS(on)[Ω] VGS=Drive (Typ.) | 0.04 |
Total gate charge Qg[nC] | 115.0 |
Power Dissipation (PD)[W] | 740.0 |
Drive Voltage[V] | 10.0 |
Mounting Style | Leaded type |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- · Fast reverse recovery time (trr).
· Low on-resistance.
· Fast switching speed.
· Gate-source voltage (VGSS) guaranteed to be ±30V.
· Drive circuits can be simple.
· Pb-free lead plating; RoHS compliant.
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
R6004JND3 | Nch 600V 4A Power MOSFET | TO-252 | inquiry | |
R6004JNJ | Nch 600V 4A Power MOSFET | LPTS(D2PAK) | inquiry | |
R6004JNX | Nch 600V 4A Power MOSFET | TO-220FM | inquiry | |
R6006JND3 | Nch 600V 6A Power MOSFET | TO-252 | inquiry | |
R6006JNJ | Nch 600V 6A Power MOSFET | LPTS(D2PAK) | inquiry | |
R6006JNX | Nch 600V 6A Power MOSFET | TO-220FM | inquiry |
New Products:
Technical Data
Double-pulse test substantiated advantages of PrestoMOS™
Inverters and Totem pole type PFC (Power Factor Correction) include more than two transistors. In this circuits, short-circuit current penetrating through high and low arms deteriorates turn-on losses in some cases…
NE Handbook Series
For Power Device
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors