Not Recommended for New Designs
QST6
PNP Low VCE(sat) Transistor
QST6
Not Recommended for New Designs
QST6
PNP Low VCE(sat) Transistor
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | QST6TR
Status |
Not Recommended for New Designs
Package |
TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Number of terminal
6
Polarity
PNP
Collector Power dissipation PC[W]
0.5
Collector-Emitter voltage VCEO1[V]
-12
Collector current Io(Ic) [A]
-2
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· Low VCE(sat)· Small Surface Mount Package
· Pb Free/RoHS Compliant