Downloading...
100V Pch + Pch Middle Power MOSFET - QS8M51FRAQS8M51FRA is the high reliability Automotive MOSFET, suitable for the switching application.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | TSMT8 |
Package Size[mm] | 3.0x2.8(t=0.8) |
Number of terminal | 8 |
Polarity | Nch+Pch |
Drain-Source Voltage VDSS[V] | 100 |
Drain Current ID[A] | 2.0 |
RDS(on)[Ω] VGS=4V(Typ.) | 0.26 |
RDS(on)[Ω] VGS=10V(Typ.) | 0.24 |
RDS(on)[Ω] VGS=Drive (Typ.) | 0.26 |
Total gate charge Qg[nC] | 4.7 |
Power Dissipation (PD)[W] | 1.5 |
Drive Voltage[V] | 4.0 |
Mounting Style | Surface mount |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- · 4V-drive type
· Nch+Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
HP8M51 | 100V Nch+Pch Power MOSFET | HSOP8(Dual) | inquiry | |
QH8K51 | 100V Nch+Nch Small Signal MOSFET | TSMT8 | inquiry | |
SH8K52 | 100V Nch+Nch Power MOSFET | SOP8 | inquiry | |
SH8M51 | 100V Nch+Pch Power MOSFET | SOP8 | inquiry | |
SP8M51FRA | 100V Nch+Pch Power MOSFET | SOP8 | inquiry | |
SP8K52FRA | 100V Nch+Nch Middle Power MOSFET | SOP8 | Buy Sample |
New Products:
Technical Data
NE Handbook Series
For Power Device
Condition Of Soldering
For Surface Mount Type
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors