Not Recommended for New Designs QS8K2
2.5V Drive Nch+Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For QS8K2

Part Number
QS8K2
QS8K2
RQ6E035TN
RQ6E035TN
Ordering Part Number QS8K2TR RQ6E035TNTR
Similar Level - Same Pinout
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSMT8 TSMT6
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code TSMT8 SOT-457T
Package Size [mm] 3x2.8 (t=0.85) 2.9x2.8 (t=1)
Number of terminal 8 6
Polarity Nch+Nch Nch
Drain-Source Voltage VDSS [V] 30 30
Drain Current ID [A] 3.5 3.5
RDS(on)[O] VGS=2.5V (Typ.) 0.055 0.055
RDS(on)[O] VGS=4V (Typ.) 0.04 0.04
RDS(on)[O] VGS=4.5V (Typ.) 0.038 0.038
RDS(on)[O] VGS=Drive (Typ.) 0.055 0.038
Drive Voltage [V] 2.5 2.5
Power Dissipation (PD) [W] 1.5 1.25
Total gate charge Qg [nC] 4.6 4.6
Mounting Style Surface mount Surface mount
JEITA Package - SC-95
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed