Downloading...
 
product-image
 

40V Nch+Pch Middle Power MOSFET - QH8M22 (New)

QH8M22 is the high reliability transistor, suitable for switching applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
QH8M22TCR Active TSMT8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code TSMT8
Package Size[mm] 3.0x2.8(t=0.8)
Applications Motor
Number of terminal 8
Polarity Nch+Pch
Drain-Source Voltage VDSS[V] 40
Drain Current ID[A] 4.5
RDS(on)[Ω] VGS=4.5V (Typ.) 0.0439
RDS(on)[Ω] VGS=10V (Typ.) 0.0346
RDS(on)[Ω] VGS=Drive (Typ.) 0.0439
Total gate charge Qg[nC] 1.3
Power Dissipation (PD)[W] 1.5
Drive Voltage[V] 4.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on - resistance.
    • Small Surface Mount Package (TSMT8).
    • Pb-free lead plating ; RoHS compliant.
    • Halogen Free.
 
 
Pin Configuration:
Pin Configration
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors