Not Recommended for New Designs
QH8K26
40V Nch+Nch Small Signal MOSFET
Not Recommended for New Designs
QH8K26
40V Nch+Nch Small Signal MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For QH8K26
Part Number |
|
|
---|---|---|
Ordering Part Number | QH8K26TR | QH8KB6TCR |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TSMT8 | TSMT8 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TSMT8 | TSMT8 |
Package Size [mm] | 3x2.8 (t=0.85) | 3x2.8 (t=0.85) |
Number of terminal | 8 | 8 |
Polarity | Nch+Nch | Nch+Nch |
Drain-Source Voltage VDSS [V] | 40 | 40 |
Drain Current ID [A] | 7.0 | 8.0 |
RDS(on)[O] VGS=4.5V (Typ.) | 0.035 | 0.0164 |
RDS(on)[O] VGS=10V (Typ.) | 0.027 | 0.0137 |
RDS(on)[O] VGS=Drive (Typ.) | 0.035 | 0.0164 |
Drive Voltage [V] | 4.5 | 4.5 |
Power Dissipation (PD) [W] | 2.6 | 1.5 |
Total gate charge Qg [nC] | 2.9 | 5.0 |
Mounting Style | Surface mount | Surface mount |
Applications | Switching | - |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X