Downloading...
Not Recommended For New Design
Zener Diode (AEC-Q101 Qualified) - PTZTF5.6B |
Recommended Products
Part Number | Datasheet | Package | Pin Compatible |
---|---|---|---|
PDZVTF5.6B | PMDTM | - |
Support Link:
Specifications:
Part Number | PTZTFTE255.6B |
Status | NRND |
Package | PMDS |
Unit Quantity | 1500 |
Minimum Package Quantity | 1500 |
Packing Type | Taping |
Constitution Materials List | inquiry |
RoHS | Yes |
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | DO-214AC(SMA) |
Package Size[mm] | 5.0x2.6(t=2.0) |
Mounting Style | Surface mount |
Number of terminal | 2 |
Power Dissipation (PD)[mW] | 1000 |
Zener Voltage VZ (Typ.)[V] | 5.856 |
Zener Voltage VZ (Min.)[V] | 5.6 |
Zener Voltage VZ (Max.)[V] | 6.3 |
IZ @ VZ [mA] | 40 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Pin Configuration:
![]() |
Technical Data
Condition Of Soldering
For Surface Mount Type
Operation Notes
For Surface Mount Type
Quality and Reliability
For Diodes
Part Explanation
For Diodes