Downloading...
Not Recommended For New Design

Zener Diode (AEC-Q101 Qualified) - PTZTF18B

 
Recommended Products
Part Number Datasheet Package Pin Compatible
PDZVTF18B PMDTM -
 
 
Specifications:
Part Number PTZTFTE2518B
Status NRND
Package PMDS
Unit Quantity 1500
Minimum Package Quantity 1500
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Automotive
Common Standard AEC-Q101
Package Code DO-214AC(SMA)
Package Size[mm] 5.0x2.6(t=2.0)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 1000
Zener Voltage VZ (Typ.)[V] 19.0
Zener Voltage VZ (Min.)[V] 18.0
Zener Voltage VZ (Max.)[V] 20.3
IZ @ VZ [mA] 20
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
Pin Configration
 
 
Technical Data
Condition Of Soldering

For Surface Mount Type

Operation Notes

For Surface Mount Type

Part Explanation

For Diodes