- Home
- Diodes
- Zener Diodes
- Standard Grade
- PTZ6.2B
Not Recommended for New Designs
PTZ6.2B
Zener Diode
Not Recommended for New Designs
PTZ6.2B
Zener Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For PTZ6.2B
Part Number |
|
|
---|---|---|
Ordering Part Number | PTZTE256.2B | PDZVTR6.2B |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | PMDS | PMDTM |
Unit Quantity | 1500 | 3000 |
Minimum Packing Quantity | 1500 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | DO-214AC (SMA) | SOD-128 |
Package Size [mm] | 2.6x5 (t=2.2) | 2.5x4.7 (t=1.05) |
Configuration | - | Single |
Number of terminal | 2 | 2 |
Power Dissipation (P D )[mW] | 1000 | 1000 |
Zener Voltage V Z (Typ.)[V] | 6.509 | - |
Zener Voltage V Z (Min.)[V] | 6.2 | 6.2 |
Zener Voltage V Z (Max.)[V] | 7.0 | 7.0 |
I Z @ V Z [mA] | 40 | 40 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X